Plastic tubing PUN-V0-8X2-BL-C
561703
GTIN: 4052568056414
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
8 mm
Inside diameter
4 mm
Temperature-dependent operating pressure
-0.95 bar - 20 bar
Ambient temperature
-35 °C - 60 °C

