Solenoid coil VACC-S18-25-K4-1U-EX4D

562903

GTIN: 4052568210489

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
24 V DC: 2.5 W - 24 V AC: 50/60 Hz, power 2.5 VA
Degree of protection
IP65