Solenoid valve VUVG-L10-P53C-T-M7-1P3
566476
GTIN: 4052568213831
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
300 l/min - 320 l/min
pneumatic working port
M7
Type of actuation
Electrical



