Push-in sleeve NPQM-D-S14-E-P10

570455

GTIN: 4052568058432

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 14 mm
Pneumatic connection, port 2
Push-in sleeve QS-14
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
12 mm