Compact cylinder ADN-50-20-A-PPS-A

572693

GTIN: 4052568219147

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
20 mm
Cushioning
Self-adjusting pneumatic end-position cushioning