Compact cylinder ADNGF-80-50-PPS-A
574064
GTIN: 4052568221874
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch


