Solenoid valve VUVG-L14-T32C-MT-G18-1P3

574368

GTIN: 4052568222932

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 closed monostable
Standard nominal flow rate (standardised to DIN 1343)
520 l/min - 550 l/min
pneumatic working port
G1/8
Type of actuation
Electrical