Guided drive DFM-32-50-B-PPV-A-KF

609359

GTIN: 4052568411770

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch