Connecting cable NEBV-C1SW2L-P-K-2.5-N-LE2-S9
8032623
GTIN: 4052568428617
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket, narrow
Electrical connection 1, connector system
Plug pattern type C to EN 175301-803
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
2.5 m


