Connecting cable NEBV-C1SW2L-P-K-10-N-LE2-S9

8032627

GTIN: 4052568428631

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket, narrow
Electrical connection 1, connector system
Plug pattern type C to EN 175301-803
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
10 m