Plastic tubing PAN-R-28X2,5-SW

8036208

GTIN: 4052568285265

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
28 mm
Inside diameter
23 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-30 °C - 80 °C