Proportional flow control valve VPCF-6-L-8-G38-6-A4-E-EX2
8041713
GTIN: 4052568286132
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional flow control valve
Pneumatic connection, port 1
G3/8
Flow rate control range
20 l/min - 1000 l/min
Signal range analogue input
4 - 20 mA
Current rating per output
100 mA


