Solenoid valve VUVS-LK20-M32C-AD-G18-1C1-S

8043213

GTIN: 4052568287092

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, single solenoid, closed
Standard nominal flow rate (standardised to DIN 1343)
550 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Type of actuation
Electrical