Quarter turn actuator DFPD-160-RP-90-RS30-F0710-R3-EP

8048145

GTIN: 4052568288112

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
59 Nm
Swivel angle
90 deg
Flange hole pattern
F0710
Shaft connection
T22