Mini slide DGST-20-10-E1A

8078862

GTIN: 4052568446932

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
10 mm
Cushioning
Elastomer cushioning, double-sided, stroke not adjustable
Position detection
Via proximity switch