Connecting cable NEBC-M12G8-E-2-N-M12G8
8080782
GTIN: 4052568456672
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M12x1, A-coded to EN 61076-2-101
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, A-coded to EN 61076-2-101
Cable length
2 m
