Quarter turn actuator DFPD-60-RP-90-RS60-F0507-R3-EP

8083515

GTIN: 4052568823870

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
44 Nm
Swivel angle
90 deg
Flange hole pattern
F0507
Shaft connection
T14