Mini slide DGST-20-100-Y12A

8085187

GTIN: 4052568450755

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
100 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch