Mini slide DGST-20-125-Y12A

8085188

GTIN: 4052568450762

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
125 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch