Compact cylinder AEN-S-50-10-A-P

8092155

GTIN: 4052568826444

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends