Twin cylinder DGTZ-GF-16-70-P-A
8100576
GTIN: 4052568470630
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
242 N
Stroke
70 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch





