Twin cylinder DGTZ-GF-25-90-P-A

8100645

GTIN: 4052568471057

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
590 N
Stroke
90 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch