Twin cylinder DGTZ-GF-32-90-P-A
8100665
GTIN: 4052568471255
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
966 N
Stroke
90 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch





