Parallel gripper DHPC-6-A-NO-S

8116741

GTIN: 4052568553951

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Gripper force per gripper jaw, closing, 0.6 MPa (6 bar, 87 psi)
3.9 N
Stroke per gripper jaws
2 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
22 N
Max. mass per external gripper finger
6 g