Parallel gripper DHPC-L-16-A-S-1

8116804

GTIN: 4052568554569

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Gripper force per gripper jaw, closing, 0.6 MPa (6 bar, 87 psi)
53.9 N
Stroke per gripper jaws
6 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
84 N
Max. mass per external gripper finger
50 g