Pressure sensor SPAN-P10R-G18F-PNLK-PNVBA-L1
8134897
GTIN: 4052568553173
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Start value for pressure measuring range
0 bar
End value for pressure measuring range
10 bar
Switching element function
NC or NO, switchable
Pneumatic connection
Female thread G1/8
Analogue output
0 - 10 V - 4 - 20 mA - 1 - 5 V

