Round cylinder CRDSNU-32-80-P-A

8152641

GTIN: 4052568576004

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/plates at both ends