Guided drive DFM-16-25-B-PPV-A-GF
8162430
GTIN: 4052568596033
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch



