Plastic tubing PUN-H-SF-25X4,85-SW-25

8167917

GTIN: 4052568623647

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
25 mm
Inside diameter
15.3 mm
Temperature-dependent operating pressure
-0.95 bar - 13 bar
Ambient temperature
-35 °C - 80 °C