Filter regulator MS4-LFR-1/4-D6-C-P-M-AG-MPA-F1A-B

8175801

GTIN: 4052568613112

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1500 l/min
Pressure regulation range
0.3 bar - 7 bar
Max. pressure hysteresis
0.5 bar