Compact cylinder ADN-12-60-A-P-A

8178549

GTIN: 4052568621377

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
68 N
Stroke
63 mm
Cushioning
Elastic cushioning rings/plates at both ends