Compact cylinder ADN-25-70-A-P-A
8178877
GTIN: 4052568621520
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
70 mm
Cushioning
Elastic cushioning rings/plates at both ends



