Push-in connector NPQO-D-Q6-E-P10
8203313
GTIN: 4052568659455
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Nominal size
5 mm
Ambient temperature
0 °C - 60 °C


