Push-in connector NPQO-D-Q12-E-P5

8203319

GTIN: 4052568659516

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 12 mm
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Nominal size
11 mm
Ambient temperature
0 °C - 60 °C