Push-in T-connector NPQO-T-Q10-E-P5

8203329

GTIN: 4052568659615

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 10 mm
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Nominal size
9 mm
Ambient temperature
0 °C - 60 °C