Vacuum generator OVEH-10-L-Q6-G18-UA-C-PNLK-SR12-HRC

8205194

GTIN: 4052568825317

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.95 mm
Max. vacuum
85 %
Max. suction flow rate against atmosphere
30 l/min