Filter MS6-LF-AGF-C-R-M

8232879

GTIN: 4052568782429

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1
Standard nominal flow rate (standardised to DIN 1343)
3200 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 20 bar
Grade of filtration
5 µm