Cutaway models pneumatics

Illustrates the construction and function of pneumatic elements.

All cutaway models are used identically in industrial practice. Moving elements as well as closure parts correspond to the original. When selecting the parts, attention was paid to the parts relevant in pneumatics training. Some of the cutaway models are not only vividly cut, but still have their function or partial function, so that this can also be demonstrated in use.

Order No.: 539007
Price: on request

3/2-way roller lever valve, normally open.

Poppet valve, indirectly actuated on one side, with return spring.

  • Actuating force at 600 kPa (6 bar): 1,8 N
  • Quick fastening system Quick-Fix

Order No.: 162267
Price: on request

4 mm safety lab cables, 98 pieces, red and blue.

Complete set consisting of 98 safety lab leads with 4 mm safety plugs in red and blue:

  • 10x red 50 mm
  • 10x blue 50 mm
  • 26x red 300 mm
  • 11x blue 300 mm
  • 21x red 500 mm
  • 12x blue 500 mm
  • 3x red 1000 mm
  • 3x blue 1000 mm
  • 1x red 1500 mm
  • 1x blue 1500 mm

Technical data

  • Plug with rigid protective sleeve and axial socket
  • Conductor cross-section: 1 mm
  • 21000 V CAT II
  • Load capacity: 16 A

The safety laboratory cables, 47 pieces, black (Order No. 8092667) are suitable as a third cable color.

Order No.: 8092666
Price: on request

Switch-on valve with filter control valve, 5 µm

Filter control valve with pressure gauge, switch-on valve, push-in fittings and coupling plug, mounted on a swivel mount. The filter with water separator cleans the compressed air from dirt, pipe sinter, rust and condensation water. The pressure control valve regulates the supplied compressed air to the set operating pressure and compensates for pressure fluctuations. The condensate drain plug is located on the filter bowl.

The on/off valve ventilates/exhausts the entire control system. The 3/2-way valve is operated by the rotary knob.

  • Design: Sintered filter with water separator, piston control valve
  • Normal nominal flow rate*: 1600 l/min
  • Upstream pressure: maximum 1600 kPa (16 bar)
  • Working pressure: maximum 1200 kPa (12 bar)
  • Filter fineness: 5 µm
  • Condensate volume: 43 cm3
  • Connection: G 1/8, QS-6 for plastic hose PUN 6 x 1

* inlet pressure: 1000 kPa (10 bar)
Operating pressure: 600 kPa (6 bar)
Differential pressure: 100 kPa (1 bar)

Order No.: 526337
Price: on request

Electrical signal input/output

For front panel mounting with mounting bracket. For mounting e.g. on universal adapter (order no. 195224) or directly on perforated plate.

  • Electrical pushbutton (normally open and normally closed contact) (Order No.: 541155)
  • Electrical control switch (Order No.: 541156)
  • LED indicator light (Order No.: 541157)

Price: on request

Top-hat rail set

Two 300 mm long top-hat rails, matching the relay base and the terminal block set with fixing material for adaptation to the aluminum profile plate.

Order No.: 548637
Price: on request

Cable duct set

1 x 150 mm, 3 x 265 mm and 1 x 500 mm cable ducts with fixing material for adaptation to the aluminum profile plate.

Order No.: 548638
Price: on request

Case

Case for storage and transport of plug-in, assembly, slotted assembly and profile plates of size 550 x 700 mm, as well as associated components.

Type

  • plate material with black PVC coatingbottom and lid frame profile made of anodized aluminum profiles with steel corners
  • Hinged lid with locking hinges
  • Case handle and snap locks (lockable with padlocks)
  • Rubber feet, nap foam in the lid
  • Inner dimensions (W x D x H) 710 x 570 x 165 mm

Order No.: 30336
Price: on request

Plastic hose

Particularly flexible and pressure-resistant.

PUN 4 x 0.75

  • Outer diameter: 4 mm
  • Inner diameter: 2.6 mm

4 x 0.75 silver 10 m, Order No.: 151496

PUN 3 x 0.5

  • Outer diameter: 3 mm
  • Inner diameter: 2.1 mm

3 x 0.5 silver 5 m, Order No.: 197118

PUN 6 x 1

  • Outer diameter: 6 mm
  • Inner diameter: 4 mm

6 x 1 silver 5 m, Order No.: 152963

Ordering information:

Minimum order quantity/packing unit: 50 m (prices per meter)

  • 4 x 0.75 silver, Order No. 152584
  • 4 x 0.75 blue, Order No. 159662
  • 4 x 0.75 black, Order No. 159663
  • 4 x 0.75 red, Order-No. 178410
  • 4 x 0.75 yellow, Order No. 178417
  • 4 x 0.75 green, Order No. 178424

Price: on request

Releasing aid for pneumatic hoses

For loosening all pneumatic QS connection elements for hose outer diameters from 3 to 10 mm.

Order No.: 158419
Price: on request

Multiple hose clamping strip set

Easy to fix on the aluminum profile plate, provides overview with up to 6 hoses/cables per clamping strip. Set with 10 pieces.

Order No.: 544317
Price: on request

Relay, time relay

  • Relay (24 V) with 3 change-over contacts or 3 NC and 3 NO contacts for top hat rail mounting ( Order No.: 541152)
  • Relay, response delayed (24 V) with change-over contact for top hat rail mounting ( Order No.: 541153)
  • Relay, drop-out delayed (24 V) with change-over contact for top hat rail mounting ( Order No.: 541154)

Price: on request

Pipe/hose cutter

For pneumatic hoses made of plastic and Perbunan with and without textile insert up to 20 mm outer diameter. Right-angled, burr-free cut due to positive support of the tubing in the cutter. With safety clip to prevent unintentional opening. Delivery includes two spare blades.

Order No.: 7658
Price: on request

Hose cutter

For clean cutting to length of pneumatic hoses made of plastic.

Order No.: 255851
Price: on request

Push-in manifold (Quick Star push-in fitting)

Precision push-fit manifold for quick creation of branches with little effort, for plastic tubing, 4 mm outer diameter (calibrated).

  • Simply plug in - ready
  • Flexible assembly - all fittings can be rotated 360° around the threaded piece
  • Absolutely safe and tight - with sealing ring made of NBR plastic
  • Reusable - thread with self-sealing coating

Minimum order quantity/packing unit: 10 pieces (prices per piece)

  • Type 1 Straight fitting, M5 (QSM-M5-4) (Order No. 153304)
  • Type 2 Straight fitting, G1/8 (QS-G1/8-4) (Order No. 186095)
  • Type 3 Elbow fitting, swivel, M5 (QSML-M5-4) (Order No. 153333)
  • Type 4 Elbow fitting, swivel, G1/8 (QSL-G1/8-4) (Order No. 186116)
  • Type 5 Elbow fitting, 4H (QSL-4H) (Order No. 153056)
  • Type 6 Straight fitting, self-setting, M5 (QSK-M5-4) (Order No. 153291)
  • Type 7 Straight fitting, self-suppressing, G1/8 (QSK-G1/8-4) (Order No. 186294)
  • Type 8 T-distributor (QST-4) ( Order No. 153128)
  • Type 9 T-distributor (QST-6) (Order No. 153129)
  • Type 10 Plug-in bulkhead fitting (QSMS-4) (Order No. 153376)
  • Type 11 Blanking plug (QSC-4H) (Order No. 153267)
  • Type 12 Plug-in sleeve (QSH-4) (Order No. 153251)
  • Type 13 Plug-in connector (QSM-6H-4) (Order No. 153329)

Price: on request

Accessory box

The accessory box for pneumatic fittings contains fitting and tubing accessories as well as a tubing cutter and a release aid.

Order No.: 167020
Price: on request