Mechatronics engineer

Mechatronics technician material set I.-VI according to PAL standard supply documents

According to the latest status from 2017 and supplementary material for the update of the rates 2013 to 2016.

Quality at a low price

Standard material set I. – VI. complete with Siemens PLC S7-1512C-1PN control (see offer for description of the material):

  • When ordering one set: 4.900,00 €
  • For orders of 6 sets or more: €4,655.00/set
  • For orders of 11 sets or more: €4,410.00/set

Standard material set I. – VI. complete with Siemens PLC S7-314C-2PN/DP control (see offer for description of the material).
As long as PLC stocks last!

  • When ordering one set: €4,300.00
  • For orders of 6 sets or more: €4,085.00/set
  • For orders of 11 sets or more: €3,870.00/set

Ready-made + perfectly coordinated.

Get straight into exam preparation with Festo Didactic without wasting time on post-processing or adaptation – complete standard material sets and the control cabinet ready-made with all the necessary breakthroughs.

Do you already know our video, in which our new blended learning concept on the subject of connection-programmed controllers is presented?

Mechatronics Technician Final Exam Part 1, spring 2026

Materials for the final exam part 1 according to PAL provision documents for the training company

Mechatronics final exam part 2, summer 2026

Axles model aluminium

Material set for the axles model according to PAL provision document page 9, item I (description of the material see offer).

Ready-to-use and perfectly matched

Get straight into exam preparation with Festo Didactic without wasting time on reworking or adapting. The axis model assembled or as a kit including accessories.

Important

In the linked PAL information for the practical final exam part 2 in winter 2026/27, a capacitive proximity switch is also listed. This can be reordered under order number 8022238.

The proximity switch is already included once in the material set of the standard material staging list for the final exam Part 1.

In order to enable procurement in good time, the PAL provides information for the profession of mechatronics technician about a component that will be additionally needed for the practical final exam part 2 in winter 2026/27.