The outstanding features of the elneos® learn cubix in detail:

Lighting

Lighting

The Toplight profile includes an indication light that shows the respective switching status of the learning tower. This function is of the highest safety relevance, especially in the training area. Smooth color transitions and flashing functions are possible.

Optionally, a swiveling RGB LED workstation light can be invisibly integrated into the Toplight profile. This true-color light enables glare-free, reflection-free and shadow-free work at the learning tower. Sensors can be used to dim the light and change its color without touching it.

Outer doors

Outer doors

With 5 available door variants that can be freely selected, the elneos® learn cubix can be expanded in a highly flexible manner and adapted to the requirements of teaching. Due to the easily movable H-profiles, DINA4 boards as well as ER modules and aluminum profile boards can be accommodated. In addition, it can be equipped with blockboards and perforated metal grids.

The doors can be locked at 90 and 135 degree angles and can be used on one or both sides.

Storage compartment

Storage compartment

For the storage of learning materials, there is a compartment with grooved mats on each side of the Lerntower, in which the DINA4 boards can be safely stored.

Energy channel

Energy channel

The elneos® learn cubix has a vertically arranged energy channel on all four sides. This is also accessible when the outer doors are closed. Due to the vertical arrangement of the channel over the entire construction height, the available space is optimally utilized and offers sufficient room for comprehensive equipment. The learning station is connected to the TecDesign® ceiling system via a multifunctional plug. The equipment of the energy channel consists of:

  • 3 POAG grounding bolts
  • On one of the four sides there is a safety and switching unit
  • On the sides 2-4 emergency stop buttons
  • Fixed voltage source: DC fixed voltage 24V/max. 3A
  • Compressed air output
  • 4 safety sockets, 230V/16A
  • 2 RJ45 sockets
  • 1 CEE socket, 5 pole

A different equipment is possible on request.

Totally lockable rollers

Totally lockable rollers

The double castors with total lock guarantee safe and immovable positioning in the room.

Software

 Software

The elneos® learn cubix can be integrated into the room control software highlink power. Festo Didactic software packages such as FluidSIM®, FluidLAB®, CIROS, as well as Tec2Screen® and LX are integrated in this software. This provides the user with a central interface.

Flexible use of the outer doors

An outstanding product feature of this training device are the flexible outer doors, which can be used in a variety of ways depending on the available space or the task at hand. Whether closed, at a 90° or 135° angle, between 1-4 people can work on a cubix at the same time.

Compatible with all Festo Didactic training packages

Depending on which door variant you choose, all training packages in the A4 or ER frame as well as all profile plate variants can be integrated here.

You can find all our training packages here

Our partner

As a manufacturer and market founder of technical workstation systems for the field of electrical engineering and electronics, erfi already developed furniture systems for electronics laboratories in industry and education as well as for office and communication at the end of the 1950s. Due to a very high vertical range of manufacture in the new plant in Freudenstadt a constant quality is guaranteed. On more than 11.500 square meters they produce all electronic equipment and laboratory furniture systems themselves.

Homepage erfi

Strong partners create strong solutions

The cooperation between the two market-leading companies has enabled us to contribute our many years of experience and our concentrated knowledge to the development of the elneos® learn cubix and also elneos® Line.

If you as a customer want to develop your educational institution into a future-oriented place of learning, you can now benefit from this cooperation - because with your decision for elneos you get modern, intelligent and modular furniture that enables flexible teaching in an increasingly digital age.

Find out more in our furniture brochure