Cabinet

Hinged door cabinet with full doors

Hinged door cabinet in size (W x D x H): 1018 x 600 x 2000 mm, freely positionable as individual element.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137307
Price: on request

Multifunctional cabinet

Features

  • divided middle wall
  • suitable for 1 folder height
  • 2 alternating open compartments
  • accessible from 4 sides
  • usable as stool, footrest or side table

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137587
Price: on request

Multifunctional cabinet

Features

  • suitable for 3 file heights
  • accessible from 3 sides
  • ideally usable as a room-spanning individualization caddy and as a standing table

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137588
Price: on request

Multifunctional cabinet with divided middle wall

Features

  • suitable for 3 file heights
  • 2 alternating open compartments
  • accessible from 4 sides
  • ideal for use in learning offices for 2 - 4 students and as a standing table

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137589
Price: on request

Grooved mat cabinet with 2 hinged doors

Grooved mat cabinet in size (W x D x H): 1000 x 600 x 2000 mm, freely positionable as individual element.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134441
Price: on request

Grooved mat cabinet with full doors

Hinged door cabinet in size (W x D x H): 1018 x 600 x 2000 mm, freely positionable as individual element.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137308
Price: on request

Cabinet with 1 hinged door

Hinged door cabinet in size (W x D x H): 500 x 600 x 2000 mm, freely positionable as individual element.

Door stop on the right.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137311
Price: on request

Cabinet with 1 hinged door

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137309
Price: on request

Cabinet with 1 hinged door

Hinged door cabinet in size (W x D x H): 618 x 600 x 2000 mm, freely positionable as individual element.

Door hinge on the left.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137310
Price: on request

Cabinet with 1 hinged door

Hinged door cabinet in size (W x D x H): 500 x 600 x 2000 mm, freely positionable as individual element.

Door stop on the left.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137307
Price: on request

Cabinet with 1 partially glazed hinged door

Hinged door cabinet in size (W x D x H): 618 x 600 x 2000 mm, freely positionable as individual element.

Door hinge on the left.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137315
Price: on request

Cabinet with 1 partially glazed hinged door

Hinged door cabinet in size (W x D x H): 618 x 600 x 2000 mm, freely positionable as individual element.

Door stop on the right.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137314
Price: on request

Cabinet with 2 hinged doors

Hinged door cabinet in size (W x D x H): 1000 x 600 x 2000 mm, freely positionable as individual element.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134440
Price: on request

Cabinet with 2 partially glazed hinged doors

Hinged door cabinet in size (W x D x H): 1018 x 600 x 2000 mm, freely positionable as individual element.

The entire construction is GS-certified.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137313
Price: on request

Trolley

Demonstration Didactic Trolley 230 V with Experiment Frame

Demonstration Didactic Trolley with 19" Aluminum Cockpit

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134421
Price: on request

Demonstration Didactic Trolley 400 V with Experiment Frame

Demonstration Didactic Trolley with 19" Aluminum Body Cockpit

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134422
Price: on request

Tables

Laboratory table 800 x 800 x 780 mm

Aluminum table

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134399
Price: on request

Laboratory table 1600 x 800 x 780 mm

Aluminum table

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134401
Price: on request

Laboratory table with cockpit assembly and experimental frame 230 V

Aluminum table with 180° cable flap

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134413
Price: on request

Laboratory table with cockpit assembly and experimental frame 400 V

Aluminum table with 180° cable flap

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134414
Price: on request

Laboratory table with energy channel 230 V and a fixed experimental frame

Aluminum table with a fixed experimental frame

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134409
Price: on request

Laboratory table with energy channel 400 V and a fixed experimental frame

Aluminum table

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134410
Price: on request

Laboratory table with 230 V energy channel and a depth-adjustable experimental frame

Aluminum table with guide unit for depth adjustment of the experimental frame

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134411
Price: on request

Laboratory table with 400 V energy channel and a depth-adjustable experimental frame

Aluminum table with guide unit for depth adjustment of the experimental frame

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134412
Price: on request

Column table 230 V with one experimental frame

Aluminum table with 180° cable flap

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134415
Price: on request

Column table 400 V with one experimental frame

Aluminum table with a 180° cable flap

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134416
Price: on request

Swivel table 230 V with one experiment frame

Aluminum table with a 3 U aluminum swivel mount

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134417
Price: on request

Swivel table 400 V with an experimental frame

Aluminum table with a 3 U aluminum swivel mount

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134418
Price: on request

Swivel table 230 V without experiment frame

Aluminum table with a 3 U aluminum swivel mount

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134419
Price: on request

Swivel table 400 V without experiment frame

Aluminum table with a 3 U aluminum swivel mount

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134420
Price: on request

Container

Roll container

Roll container in size (W x D x H): 430 x 640 x 527 mm

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134424
Price: on request

Roll container with handles

Roll container of size (W x D x H): 430 x 640 x 610 mm

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134408
Price: on request

Hanging container

Hanging container in size (W x D x H): 430 x 640 x 527 mm

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134423
Price: on request

Standing container

Standing container of size (W x D x H): 430 x 640 x 674 mm

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134425
Price: on request

Orgatower

elneos Orgatower large

Orgatower in size: H 1200 x W 622 x D 800 mm, open D 1500 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134435
Price: on request

elneos Orgatower large

Orgatower in size: H 1200 x W 500 x D 800 mm, open D 1380 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134437
Price: on request

elneos Orgatower large

Orgatower in size: H 1200 x W 400 x D 800 mm, open D 1500 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134436
Price: on request

elneos Orgatower medium

Orgatower in size: H 900 x W 500 x D 800 mm, open D 1380 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134434
Price: on request

elneos Orgatower medium

Orgatower in size: H 900 x W 622 x D 800 mm, open D 1500 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134438
Price: on request

elneos Orgatower medium

Orgatower in size: H 900 x W 400 x D 800 mm, open D 1500 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134439
Price: on request

elneos Orgatower small

Orgatower in size: H 780 x W 400 x D 800 mm, open D 1500 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134431
Price: on request

elneos Orgatower small

Orgatower in size: H 780 x W 500 x D 800 mm, open D 1380 mm

Edge quality: Laseredge edge with permanent zero joint

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134430
Price: on request

elneos Orgatower small

Orgatower in size (H x W x D ): 810 x 622 x 800 mm, open D 1500 mm.

Edge quality: Laseredge edge with permanent zero joint.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134429
Price: on request

Energy channel

Energy channel 230 V

Aluminum channel made of large-volume aluminum profile for horizontal mounting of the acto insert plate program.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8135930
Price: on request

Energy channel 400 V

Aluminum channel made of large-volume aluminum profile for horizontal mounting of the acto insert plate program.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8135931
Price: on request

Others

Expand profile 1 left and right 780 mm

Design: 1 pair of clips-turned-aluminum profiles snapped onto the inside of the L-profiles.

2 additional and separated cable chambers ensure consistently separated media routing throughout.

Please note
Delivery only in Germany and Switzerland.

Order No.: 8134444
Price: on request

Subdistribution 400 V

Subdistribution in a 19'' Elneosline stand-alone container

Please note
Delivery only in Germany and Switzerland.

Order No.: 8137208
Price: on request