What makes elneos® six so special?

  • Flexible modular system: elneos® six grows with your requirements – from simple basics to complex circuits.
  • Realistic learning environment: Through the use of real components and practical exercises, electrical engineering becomes lively and understandable.
  • User-friendly and secure: The system is intuitive to use and offers the highest safety standards for teaching.
  • Digital integration: Modern interfaces and accompanying digital materials support contemporary learning.
  • Long-term investment: With elneos® six, you can rely on a sustainable training concept that can be flexibly expanded.
  • With elneos® six, you can make electrical engineering tangible, exciting and future-proof – for motivated trainees and efficient teachers.
  • Get started now and discover how elneos six takes your training to the next level!

A convertible system - the 8 device groups and installation variants.

With these new functions and device groups, elneos six sets new standards in the world of electrical appliances

  • Precision control power supplies linear up to 660 Watt
  • Power arbitrary generators linear up to 660 Watt
  • High trim power supplies vus 3,000 watts zbd vus tz 125 A
  • Digital multimeters up to 125 A
  • Power meters 1- and 3-phase
  • Function generators up to 40 MHz
  • Fast signal arbitrary generators
  • AC sources (electronic) 1-phase up to 400 Hz
  • AC sources (electromechanical) 1- and 3-phase
Contact us for an offer

elneos®universal measuring device in the electrical engineering laboratory

And this is how elneos six looks like in use with our training package 1011 "Fundamentals of Electrical Engineering"

Learn more

Apply for funding for laboratory furniture with elneos®six!

Do you already know about the funding for digitization in inter-company vocational training centers (ÜBS) and competence centers (special program ÜBS- digitization phase II) from the Federal Ministry of Education and Research (BIBB)?

Laboratories with elnos® six can be funded via this program, see equipment list Part B/ no. 43, 55, 56, 98.

Learn more