Tables

Frameline® mobile folding table

  • Dimensions (W x D x H): 1500 x 700 x 750 mm, with four swivel castors, two with locking brakes
  • Table with four legs according to DIN EN 1729, sturdy welded construction with light gray frame and legs made of precision sectional steel tube
  • Maximum load: 150 kg
  • Foldable table top for space-saving storage
  • Table top with HPL coating

Order No.: 8087150
Price: on request

Frameline® mobile laboratory table

  • Dimensions (W x H): 1500 x 750, with four swivel castors, two with locking brakes.
  • Sturdy four-leg welded construction with additional underbody as shelf
  • Maximum load: 250 kg
  • Table legs offset inwards for adaptation to Frameline® mobil

Order No.: 8087152
Price: on request

Frameline® mobile table

  • Dimensions (W x D x H): 1500 x 700 x 780 mm, 2 fixed castors and 2 TPE glides
  • Table with four legs according to DIN EN 1729, stable welded construction with light gray frame and legs made of precision sectional steel tube
  • Table top made of 25 mm three-layer quality chipboard E1 according to DIN 68765, melamine coated on both sides (light gray) and additional overlay edges, with 3 mm ABS edging, homogeneously sealed
  • Table legs offset inwards for adaptation to Frameline® mobil

Order No.: 8087149
Price: on request

Frames

Frameline® mobile, basic model 230 V

Frameline® basic frame, mobile with energy channel for individual laboratory and workshop design. Highly flexible and universal for technical education and training. Positioning back-to-back possible, as well as space-saving stowage of 3 racks close together at a depth of one meter. Compact design for extremely short set-up times.

  • Basic frame made of powder-coated tubular steel in color light gray RAL 7035
  • Height adjustment stepless with gas pressure spring between 830 - 1295 mm
  • Four foot stabilizers with swivel castors and locking brakes (castor diameter 75 mm)
  • Tilt-proof
  • Vertical aluminum profiles with profile grooves

Power channel 230 V, 3 HE preconfigured with:

  • On/Off switch with indicator light
  • Emergency stop button
  • RCD type B, automatic 16 A
  • 2x CAT6 socket
  • 4 safety sockets 230 V
  • Safety laboratory sockets 230 V (L1-N-PE)
  • Fixed voltage 24 V/5 A
  • One-hand coupling for compressed air outlet with pressure reducer and manometer

Electrical connection of the energy channels via integrated multi-function plug. The cable is led out at the bottom of the energy channel. If the cable is not needed, it can be stored invisibly in the integrated cable tray.

Dimensions (W x D x H): 1505 x 700 x 830 - 1295 mm

Order No.: 8075129
Price: on request

Frameline® mobile, basic model 400 V

Frameline® basic frame, mobile with energy channel for individual laboratory and workshop design. Highly flexible and universal for technical education and training. Positioning back-to-back possible, as well as space-saving stowage of 3 racks close together at a depth of one meter. Compact design for extremely short set-up times.

  • Basic frame made of powder-coated tubular steel in color light gray RAL 7035
  • Height adjustment stepless with gas pressure spring between 830 - 1295 mm
  • Four foot stabilizers with swivel castors and locking brakes (castor diameter 75 mm)
  • Tilt-proof
  • Vertical aluminum profiles with profile grooves

Power channel 400 V, 3 HE preconfigured with:

  • On/Off switch with indicator light
  • Emergency stop button
  • RCD type B, automatic 3 x 16 A
  • 2x CAT6 socket
  • 4 safety sockets 230 V
  • Safety laboratory sockets 400 V (L1-L2-L3-N-PE)
  • CEE socket
  • Fixed voltage 24 V/5 A
  • One-hand coupling for compressed air outlet with pressure reducer and manometer

Electrical connection of the energy channels via integrated multi-function plug. The cable is led out at the bottom of the energy channel. If the cable is not needed, it can be stored invisibly in the integrated cable tray.

Dimensions (W x D x H): 1505 x 700 x 830 - 1295 mm

Order No.: 8075130
Price: on request

Frameline® mobile, complete model 230 V

Frameline® basic frame, mobile with energy channel and superstructure with two DIN A4 lines and one ER line for individual laboratory and workshop design. Highly flexible and universal for technical education and training. Positioning back to back possible, as well as a space-saving stowage of 3 racks at one meter depth close behind each other. Compact design for extremely short set-up times.

  • Basic frame made of powder-coated tubular steel in color light gray RAL 7035
  • Height adjustment stepless with gas pressure spring between 1953 - 2073 mm
  • Four foot stabilizers with swivel castors and locking brakes (castor diameter 75 mm)
  • Tilt-proof
  • Vertical aluminum profiles with profile grooves

Power channel 230 V, 3 HE preconfigured with:

  • On/Off switch with indicator light
  • Emergency stop button
  • RCD type B, automatic 16 A
  • 2x CAT6 socket
  • 4 safety sockets 230 V
  • Safety laboratory sockets 230 V (L1-N-PE)
  • Fixed voltage 24 V/5 A
  • One-hand coupling for compressed air outlet with pressure reducer and manometer

Electrical connection of the energy channels via integrated multi-function plug. The cable is led out at the bottom of the energy channel. If the cable is not needed, it can be stored invisibly in the integrated cable tray.

Dimensions (W x D x H): 1505 x 700 x 1953 - 2073 mm

Order No.: 8075130
Price: on request

Frameline® mobile, complete model 400 V

Frameline® basic frame, mobile with energy channel and superstructure with two DIN A4 lines and one ER line for individual laboratory and workshop design. Highly flexible and universal for technical education and training. Positioning back to back possible, as well as a space-saving stowage of 3 racks at one meter depth close behind each other. Compact design for extremely short set-up times.

  • Basic frame made of powder-coated tubular steel in color light gray RAL 7035
  • Height adjustment stepless with gas pressure spring between 1953 - 2073 mm
  • Four foot stabilizers with swivel castors and locking brakes (castor diameter 75 mm)
  • Tilt-proof
  • Vertical aluminum profiles with profile grooves

Power channel 400 V, 3 HE preconfigured with:

  • On/Off switch with indicator light
  • Emergency stop button
  • RCD type B, automatic 16 A
  • 2x CAT6 socket
  • 4 safety sockets 230 V
  • Safety laboratory sockets 400 V (L1-L2-L3-N-PE)
  • CEE socket
  • Fixed voltage 24 V/5 A
  • One-hand coupling for compressed air outlet with pressure reducer and manometer

Electrical connection of the energy channels via integrated multi-function plug. The cable is led out at the bottom of the energy channel. If the cable is not needed, it can be stored invisibly in the integrated cable tray.

Dimensions (W x D x H): 1505 x 700 x 1953 - 2073 mm

Order No.: 8075132
Price: on request

Frameline® mobile, complete model without energy channel

Frameline® basic frame, mobile and superstructure with two DIN A4 lines and one ER line for individual laboratory and workshop design. Highly flexible and universal for technical education and training. Positioning back to back possible, as well as a space-saving stowage of 3 racks at one meter depth close behind each other. Compact design for extremely short set-up times.

  • Basic frame made of powder-coated tubular steel in color light gray RAL 7035
  • Height adjustment stepless with gas pressure spring between 1340 - 1670 mm
  • Four foot stabilizers with swivel castors and locking brakes (castor diameter 75 mm)
  • Tilt-proof
  • Vertical aluminum profiles with profile grooves

Dimensions (W x D x H): 1505 x 700 x 1340 - 1670 mm

Order No.: 8075133
Price: on request

Trolley

Frameline® Trolley for A4 sheets

  • Dimensions (W x D x H): 810 x 800 x 869 mm, chassis with 4 castors, two with locking brakes
  • Body made of melamine coated chipboard in light gray RAL 7035
  • Additional grooved plates on the sides in blue RAL 5015 for the adaptation of Festo Didactic pneumatic TPs
  • Two hinged doors with 270° fittings, blue handles and locking system
  • The trolley can also be used as a work surface (W x D) 810 x 800 mm e.g. for spontaneous teamwork. It can also be pushed in front of the Frameline® for a standing workstation.
  • Internal shelf, (W x D) 770 x 760 mm with grooved mat at top and bottom, thus two compartments for stowing A4 sheets

Order No.: 8087154
Price: on request

Frameline® trolley with pull-outs for TPs pneumatics

  • Dimensions (W x D x H): 810 x 800 x 869 mm, chassis with 4 castors, two with locking brakes
  • Body made of melamine coated chipboard in light gray RAL 7035
  • Additional grooved plates on the sides in blue RAL 5015 for the adaptation of Festo Didactic pneumatic TPs
  • The trolley can also be used as a work surface (W x D) 810 x 800 mm e.g. for spontaneous teamwork. It can also be pushed in front of the Frameline® for a standing workstation.
  • Three drawers with full-extension runners for stowing Festo Didactic TPs with organizers. The organizers are arranged crosswise with a depth of 375 mm, behind which there is still storage space for small parts (W x D) 700 x 300 mm. Above the drawers is storage space for a profile plate
  • Blue angles with brush strip for convenient and easy insertion of a profile plate 700 x 700 mm (Order No. 159411) including profile plate adapter

Order No.: 8087155
Price: on request

Frameline® Trolley for engine test bench

  • Dimensions (W x D x H): 810 x 800 x 869 mm, chassis with 4 castors, two with locking brakes
  • Body made of melamine coated chipboard in light gray RAL 7035
  • Additional grooved plates on the sides in blue RAL 5015 for the adaptation of Festo Didactic pneumatic TPs
  • Two hinged doors with 270° fittings, blue handles and locking system
  • The trolley can also be used as a work surface (W x D) 810 x 800 mm e.g. for spontaneous teamwork. It can also be pushed in front of the Frameline® for a standing workstation.
  • Internal shelf (W x D) 770 x 760 mm with grooved mat at top, thus two compartments: top for stowing A4 sheets and bottom for stowing motors and accessories

Order No.: 8087156
Price: on request

Frameline® Trolley for profile plates, 700 mm

  • Dimensions (W x D x H): 810 x 800 x 869 mm, chassis with 4 castors, two with locking brakes
  • Body made of melamine coated chipboard in light gray RAL 7035
  • Additional grooved plates on the sides in blue RAL 5015 for the adaptation of Festo Didactic pneumatic TPs
  • Two wing doors with 270° fittings, blue handles and locking system
  • The trolley can also be used as a work surface (W x D) 810 x 800 mm e.g. for spontaneous teamwork. It can also be pushed in front of the Frameline® for a standing workstation.
  • Eight blue brackets with brush strip on the inside left and right for convenient and easy insertion of eight profile plates 700 x 700 mm (Order No. 159410) including profile plate adapter

Order No.: 8087153
Price: on request

Others

Frameline® monitor holder

Monitor folding arm, length approx. 455 mm, including drop protection, max. weight 5 kg, continuously adjustable in any direction.

Order No.: 8087157
Price: on request

Frameline® PC holder

Frameline® CPU holder for mini PCs for hanging in the Frameline® cable tray, maximum dimensions PC 360 x 175 x 417 mm.

Order No.: 8087158
Price: on request

Frameline® profile plate 700 x 700 mm, removable

Aluminum profile plate removable, anodized.

  • Grooves on the front and back make the plate usable on both sides if required. Grooves at 50 mm pitch for mounting Quick-Fix components.
  • Suspension (metal rod with suspension adapter) for profile plate. This allows the profile plate to be used both diagonally and vertically. In the inclined position, the plate rests on the table/roller carriage. In the vertical position, the profile plate is supported at the bottom by a swiveling support on the mobile learning system carrier.
  • Removable plate
  • Includes six rubber feet, two of which are intended for support in the inclined position, the other four ensure that the profile plate can also be laid flat on the table
  • The profile plates can be stowed away in the Frameline® trolley if required. Dimensions (W x H ): 700 x 700 mm

Note: Only for the Learnline system.

Order No.: 8087160
Price: on request

Frameline® keyboard tray

Novus TSS keyboard holder

For placing computer keyboard and mouse. Can be swiveled to the side if required. The Novus support plate with a size of 640 x 172 mm is loadable up to 10 kg. It can be tilted at an angle of 45°. The cable holder on the keyboard swivel arm ensures safe and orderly cable management.

  • Load capacity 10 kg
  • Shelf area 640 x 172 mm
  • Swivel arm length 589 mm
  • Swivel range 180
  • Inclination 45

Order No.: 8087159
Price: on request