Proportional directional control valve VPWS

The proportional solenoid valve VPWS is a lightweight, compact, high-performance 15 mm cartridge valve with a high flow rate. It regulates gas flows reliably and precisely, whether with oxygen, carbon oxide, air, nitrous oxide, or inert gases.
  • Directly actuated poppet valve
  • Operating medium: Air, inert gases, oxygen
  • Extremely small and lightweight
  • Compact and cost-effective
  • The VPWS-0.3 variant is available for low flow rates (8 mm cartridge, no oxygen)
New

Product changes