Compact cylinder ADN-S-63-15-I-P
5132655
GTIN: 4052568826505
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends



