Solenoid valve VSVA-B-T32H-AD-D2-1R5L
566992
GTIN: 4052568214920
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2-way, open/closed, monostable
Standard nominal flow rate (standardised to DIN 1343)
2200 l/min
pneumatic working port
Sub-base size 2 to ISO 5599-1 - G3/8
Type of actuation
Electrical

