Connecting cable NEBC-D12G4-ES-5-S-D12G4-ET

8040449

GTIN: 4052568285975

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connector system
M12x1, D-coded to EN 61076-2-101
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, D-coded to EN 61076-2-101
Cable length
5 m