Connecting cable NEBC-M12G5-ES-5-LE5-CO

8074191

GTIN: 4052568446192

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M12x1, A-coded to EN 61076-2-101
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
5 m