Parallel gripper DHPL-10-60-P-A

8112215

GTIN: 4052568573140

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Design
Rack and pinion
Stroke per gripper jaws
30 mm
Position detection
Via proximity switch
Pneumatic connection
M5
Operating pressure
0.25 MPa - 0.8 MPa