Parallel gripper DHPL

When bigger objects need to be gripped and lifted, bigger openings and clamping distances are required. The new long-stroke gripper DHPL does this for both internal and external gripping. As well as being very precise, it is also amazingly light. Ideal for stacking boxes, gripping plates and moulded parts, or holding bags open.
  • High torque resistance due to guided gripper jaw
  • Compact and sturdy design
  • Ideal for gripping larger parts
  • Double-acting piston drive
  • Suitable for external and internal gripping
  • Mounting: direct fastening via thread, with through-hole
  • For position sensing with proximity sensor for T-slot and for C-slot
  • Sustainable in production thanks to reduced use of materials